Ophelia-III & EV-Kits

Radio Module 2.4 GHz without firmware

Ophelia-III & EV-Kits

Characteristics

  • No firmware implemented on the module: Bluetooth® LE and proprietary protocols supported
  • Based on Nordic Seminconductor SoC nRF52840
  • 32 bit ARM Cortex-M4F CPU
  • Nano SIM size: 12 x 8 x 2 mm
  • Smart antenna configuration (2-in-1 module)
  • Possible interfaces: UART, SPI, I2C & ADC
  • 1024 kB flash memory, 256 kB RAM
  • Up to +8 dBm output power
  • 0.4 µA sleep current (system off mode)
  • 17 configurable GPIOs
  • Same hardware platform available as Bluetooth® LE 5.1 module (Proteus-III)

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Ophelia-III
EV-Kits
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
Radio Module
Evaluation Boards
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2611149022001
–
Man­ual
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Ophelia-III BYOF 
–
–
–
–
–
–
–
–
–
–
Radio Module
Evaluation Boards –
–Check availability
2611011022000
SPECOphelia-III, 2402 - 2480, 400 m
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionOphelia-III 
Frequency Range 2402 - 2480
Line of Sight Range400 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-90 dBm
Output Power 50 Ohm6 dBm
RX Sensitivity 50 Ohm-92 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
Radio Module –
Evaluation Boards
–Check availability

Exchangeability 2.4 GHz

Choose between Bluetooth®, proprietary radio, BYOF or Wirepas

Take future trends into account and keep the flexibility!
Committing today on a wireless technology for tomorrow seems impossible. How nice would it be to expand your application with different radio protocols at any time without any layout changes. Würth Elektronik offers you a high degree of freedom with the radio module footprint. It is one quality proven hardware base, that prevents you from enormous costs of re-design in future already today. Choose between a Bluetooth®, WirepasTM, Build Your Own Firmware (BYOF), proprietary radio module or the combined variant of proprietary and Bluetooth®.

  • Footprint compatible RF-modules
  • Flexible use of both technologies possible
  • Alternative usage by only changing the RF-module
  • Future-proof circuit with adaptable interface
  • No change in the HW on Host-side required
Footprint on the moon with radio module

Videos

How to choose the fitting radio protocol